SLLU325 July 2020 – MONTH ISO6720-Q1 , ISO6721 , ISO6721-Q1
Table 6-1 shows the bill of materials (BOM) for this EVM.
| Item | Designator | Description | Manufacturer | Part Number | Quantity |
|---|---|---|---|---|---|
| 1 | C1, C4 | CAP, CERM, 10 µF, 35 V, ± 10%, X5R, 0805 | MuRata | GRM21BR6YA106KE43L | 2 |
| 2 | C2, C5 | CAP, CERM, 1 µF, 50 V, ± 10%, X5R, 0603 | MuRata | GRM188R61H105KAALD | 2 |
| 3 | C3, C6 | CAP, CERM, 0.1 µF, 25 V, ± 5%, X7R, 0603 | AVX | 06033C104JAT2A | 2 |
| 4 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | 4 |
| 5 | J1, J2 | Header, 100mil, 4x2, Gold, SMT | Molex | 15910080 | 2 |
| 6 | TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 | Test Point, Miniature, SMT | Keystone | 5019 | 8 |
| 7 | U1 | Robust EMC, Low Power, Dual-Channel Digital Isolators, D0008B (SOIC-8) | Texas Instruments | ISO6721BQDRQ1 | 1 |