SLLU326A May   2022  – June 2022 TLIN1431-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  4. 2EVM Setup and Features
    1. 2.1  Startup Mode Configurations
      1. 2.1.1 Pin and SPI Modes
      2. 2.1.2 Wake Request (WKRQ) vs. Inhibit Output (INH)
    2. 2.2  Commander and Responder Configurations
    3. 2.3  Local Wake-Up
    4. 2.4  Channel Expansion
    5. 2.5  VBAT Voltage Divider
    6. 2.6  Reset Input
    7. 2.7  Logic-Level LIMP and WAKE Signals
    8. 2.8  High-Voltage Signal Monitoring
    9. 2.9  TXD and RXD
    10. 2.10 VCC Load Testing
    11. 2.11 SPI Interface
  5. 3Jumpers, Headers, Connectors, Test Points, and Switches
  6. 4Bill of Materials
  7. 5Schematic

High-Voltage Signal Monitoring

INH, HSS, and WAKE, which are high-voltage signals for the TLIN1431-Q1, can be monitored using the three orange test points on the board: TP1 (WAKE), TP15 (WKRQ/INH), and TP16 (HSS). These are colored differently from the logic-level signals accessible via the other test points on the board.