SLLU336A May   2021  – January 2022 MCT8316A

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
        1.       8
        2.       9
        3.       10
  4.   11
    1.     12
    2.     13
      1.      14
    3.     15
      1.      16
    4.     17
      1.      18
    5.     19
    6.     20
      1.      21
      2.      22
      3.      23
      4.      24
  5.   25
    1.     26
      1.      27
      2.      28
      3.      29
    2.     30
      1.      31
      2.      32
    3.     33
      1.      34
      2.      35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
      11.      44
      12.      45
      13.      46

External Connections

Connect the motor to J8 (connections A, B, and C). If the motor has a center tap connection or wires for Hall-effect sensors, leave these wires unconnected. Supply a voltage compliant with the Power Supply Voltage (VM) range using J7. Recommended voltage range for the device is 4.5 V – 35 V.

GUID-20210609-CA0I-KHKV-QJFH-3RNPTKMBQVX7-low.pngFigure 2-3 MCx8316A EVM External Configuration.