SLLU337 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Functional Block Diagram and Pin Configuration of ISOW1432
    1. 2.1 Functional Block Diagram and Pin Configuration
  4. 3EVM Schematic
  5. 4EVM 3D Diagram and PCB Layout
  6. 5Bill of Materials
  7. 6EVM Setup and Operation
  8. 7Support Resources

Bill of Materials

Table 5-1 shows the bill of materials for ISOW1432DFMEVM.

Table 5-1 Bill of Materials
Item Designator Description Manufacturer PartNumber
1 C1, C4, C11, C16, C22, C23 CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 MuRata GRM21BR6YA106KE43L
2 C2, C5, C12, C17, C21, C24 CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 Samsung Electro-Mechanics CL10A105KA8NNNC
3 C3, C7, C25 CAP, CERM, 0.1 µF, 16 V,+/- 10%, X7R, 0402 Walsin CL05B104KO5NNNC
4 C6, C20 CAP, CERM, 0.01 µF, 50 V,+/- 10%, X7R, 0402 Walsin 0402B103K500CT
5 C9, C14 CAP, CERM, 47 µF, 16 V,+/- 10%, X5R, 1210 Samsung Electro-Mechanics CL32A476KOJNNNE
6 C10, C15 CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 Samsung Electro-Mechanics CL10A105KA8NNNC
7 C13, C18 CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 AVX 06033C104JAT2A
8 C19 CAP 100pF 50V ±5% 0603 MuRata GCG1885G1H101JA01D
9 C26, C27 CAP, CERM, 390 pF, 100 V, +/- 10%, X7R, 0603 MuRata GCM1885C2A391JA16D
10 DS1, DS2, DS3 LED Uni-Color Green, 100 mW, 5 V, -55 to 85 degC, 2-Pin SMD, RoHS, Tape and Reel LTST-C190GKT
11 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR)
12 J1, J8 Header, 2.54mm, 2x2, Gold, SMT Samtec TSM-102-01-L-DV
13 J2 Header, 2.54mm, 3x2, Gold, SMT Wurth Elektronik 61000621121
14 J3, J4, J7 Terminal Block Receptacle, 3x1, 3.81mm, R/A, TH Phoenix Contact 1727023
15 J5, J6 Conn Term Block, 2POS, 3.5mm, TH Phoenix Contact 1751248
16 L1, L6 Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 Wurth Elektronik 782633601
17 L4, L5 Ferrite Bead, 330 ohm @ 100 MHz, 0.7 A, 0402 TDK MPZ1005S331ETD25
18 LBL1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll Brady THT-14-423-10
19 P1 Samtec TSW-102-26-T-S
20 P2, P3, P5, P6, P7, P8 Samtec TSW-103-07-F-S
21 R1 RES, 16.5 k, 1%, 0.1 W, 0603 Yageo RC0603FR-0716K5L
22 R2 RES, 12.7, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060312R7FKEA
23 R5, R6 RES, 240, 1%, 0.1 W, 0603 Yageo RC0603FR-07240RL
24 R7, R10 RES, 390, 1%, 0.1 W, 0603 Yageo RC0603FR-07390RL
25 R8, R9 RES, 732, 1%, 0.1 W, 0603 Yageo RC0603FR-07732RL
26 R11 RES, 102, 1%, 0.1 W, 0603 Yageo RC0603FR-07102RL
27 R13, R15 RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 Vishay-Dale CRCW080560R4FKEA
28 R17, R18, R19 RES, 4.70 k, 1%, 0.1 W, 0603 Yageo RC0603FR-074K7L
29 R21 RES, 120, 1%, 0.4 W, 0805 Rohm ESR10EZPF1200
30 R30 RES, 402 k, 1%, 0.1 W, 0603 Yageo RC0603FR-07402KL
31 R31, R32, R33, R34, R35 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Stackpole Electronics Inc RMCF0603ZT0R00
32 SH-J3, SH-J4, SH-J5, SH-J6, SH-J8 Shunt, 100mil, Gold plated, Black Samtec SNT-100-BK-G
33 TP1, TP2, TP9, TP10, TP11, TP12 Test Point, Multipurpose, Red, TH Keystone 5010
34 TP3, TP4, TP6, TP7, TP8 Test Point, Multipurpose, Black, TH Keystone 5011
35 U1 Micropower, Regulated Charge Pump with Shutdown, 2.7 to 5.5 V Vin, 5 V Vout, 6-pin SOT23 (S6-6), -40 to 85 degC, Pb-Free Linear Technology LTC6908HS6-1#TRMPBF
36 U2, U3 3/4 Pin 500mA Adjustable Positive Voltage Regulator, DCY0004A (SOT-223-4) Texas Instruments LM317MDCY
37 U4 Reinforced 5-kVRMS Isolated RS-485/RS-422 Transceiver With Integrated Low Emissions DC-DC Converter Texas Instruments ISOW1432DFM
38 C8 CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 0603 MuRata GRM188R72A102KA01D
39 L2, L3, R3, R4 100µH @ 100kHz 2 Line Common Mode Choke Surface Mount 5.8 kOhms @ 10MHz 150mA DCR 2Ohm, 0402 (1005 Metric) Chip Resistor TDK
40 R12, R16, R20, R22 RES, 910, 1%, 0.1 W, 0603 Yageo RC0603FR-07910RL
41 R14 RES, 120, 1%, 0.4 W, 0805 Rohm ESR10EZPF1200
42 R25 RES, 49.9, 1%, 0.1 W, 0603 Yageo RC0603FR-0749R9L
43 SH-J1, SH-J2, SH-J7, SH-J9 Shunt, 100mil, Gold plated, Black Samtec SNT-100-BK-G