SLLU396
March 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
TUSB1044AEVM
2.2
TUSB1044AEVM Configuration
2.2.1
TUSB1044A EVM Default Jumper and Switch Configuration
2.2.2
TUSB1044A EQ Control
2.2.3
Power
2.2.4
USB3.2 x2 Configuration
3
Hardware Design Files
3.1
TUSB1044AEVM Schematics
3.2
Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Plug and play
Operates in DisplayPort™ sink mode
External power through 5V DC IN is required
Used with legacy USB or USB Type-C
®
systems for evaluation purpose