SLLU396 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 TUSB1044AEVM
    2. 2.2 TUSB1044AEVM Configuration
      1. 2.2.1 TUSB1044A EVM Default Jumper and Switch Configuration
      2. 2.2.2 TUSB1044A EQ Control
      3. 2.2.3 Power
      4. 2.2.4 USB3.2 x2 Configuration
  8. 3Hardware Design Files
    1. 3.1 TUSB1044AEVM Schematics
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Description

The TUSB1044A is a USB Type-C® Alt Mode redriver switch that supports data rates up to 10Gbps. This protocol-agnostic linear redriver can support USB Type-C® Alt Mode interfaces including DisplayPort™. The TUSB1044A also supports USB 3.2 data rates up to 20Gbps when operating in USB3.2 x2 mode.