SLOS417D October 2003 – November 2015
PRODUCTION DATA.
The TPA2010D1 (sometimes referred to as TPA2010) is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm die-size ball grid array (DSBGA) that requires only three external components.
Features like 88% efficiency, –75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2010D1 (TPA2010) class-D amp ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes the TPA2010D1 (TPA2010) ideal for PDA applications.
In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2010D1. The TPA2010D1 allows independent gain while summing signals from separate sources and has a low 36 µV noise floor that is A-weighted.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPA2010D1 | DSBGA YEF (9) | 1.50 mm × 1.50 mm |
| DSBGA YZF (9) |
Changes from C Revision (September 2007) to D Revision