SLOS417D October 2003 – November 2015
PRODUCTION DATA.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Figure 42. Land Pattern Dimensions
| SOLDER PAD DEFINITIONS |
COPPER PAD | SOLDER MASK OPENING |
COPPER THICKNESS |
STENCIL OPENING |
STENCIL THICKNESS |
|---|---|---|---|---|---|
| Nonsolder mask defined (NSMD) |
275 µm (+0.0, –25 µm) |
375 µm (+0.0, –25 µm) |
1 oz max (32 µm) | 275 µm × 275 µm Sq. (rounded corners) |
125 µm thick |