SLOU553 May 2021
AC load diagnostics report speaker impedance and phase. The diagnostics can be performed with one or all four channels.
Select the correct output impedance and click start. Follow the pop up instructions to complete the load diagnostics run.
Make sure to set the digital input to 0 dBFS (100% full-scale). If the sine wave is provided from the USB audio, turn the audio media volume and PC sound card volume to maximum.
Click on the “flip” icon located on the top right of the AC load diagnostics box to see the results.
Figure 3-14 AC
Load Diagnostics Section