SLOU553 May 2021 TAS6424E-Q1
The TAS6424E-Q1 EVM is a stand-alone EVM. It has single power supply input, USB control via PurePath Control Console 3 (PPC3) and two digital (I2S) audio input options. See the EVM block diagram in Figure 2-1.
The block diagram shows the TAS6424E-Q1 EVM signal flow.