SLUAA16A August   2020  – October 2023 BQ79600-Q1

 

  1.   1
  2.   BQ79600-Q1 Design Recommendations
  3.   Trademarks
  4. 1Circuit Design
    1. 1.1 Power Supply (BAT, CVDD, DVDD, VIO pins)
    2. 1.2 Inhibit Output (INH pin)
    3. 1.3 Communication to Host (MOSI/RX, MISO/TX, nCS, SCLK, nUART/SPI (SPI_RDY) pins)
    4. 1.4 Fault Output (NFAULT pin)
    5. 1.5 Communication to Battery Monitor Device (COMHP, COMHN, COMLP, COMLN pins)
  5. 2Layout Guidelines
    1. 2.1 Ground Planes
    2. 2.2 Bypass Capacitors for Power Supplies and References
    3. 2.3 UART/SPI Communication
    4. 2.4 Daisy Chain Communication
  6. 3Daisy Chain Signal Integrity
    1. 3.1 Daisy Chain Receiver Threshold
    2. 3.2 Common and Differential Mode Noise
    3. 3.3 BCI Performance
    4. 3.4 Radiated Emissions Performance
  7. 4Summary
  8. 5References
  9. 6Revision History

Layout Guidelines

The layout for this device must be designed carefully. Any design outside these guidelines can affect the communication robustness and EMI performance. Care must be taken in the layout of signals to and from the device to avoid coupling noise onto sensitive inputs. The layout of ground and power connections, as well as communication signals, must also be made carefully.