SLUAA80 November   2020 TPS40322

 

  1.   Trademarks
  2. 1Introduction
  3. 2Circuit Description
    1. 2.1 Calculation for VOUT Settings
  4. 3Setup TPL0102-100 EVM
    1. 3.1 Connection Block Diagram
    2. 3.2 Software GUI Setup
  5. 4Conclusion

Conclusion

  1. Typically the absolute value of a silicon resistor divider may not very accurate (approximately ±20%), but the ratio is very accurate. Use some parallel resistors with the TPL0102 to control the absolute values.
  2. The TPL0102 device probably changes the resistance quickly. It would be better to have some capacitance in the circuit to slow down the Vref step change, so regulator does not overshoot.