SLUAAM4 December   2023 BQ76905 , BQ76907

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Direct Commands
    1. 1.1 Alarm Enable - 0x66
    2. 1.2 Cell 1 Voltage - 0x14
    3. 1.3 Internal Temperature - 0x28
    4. 1.4 CC2 Current - 0x3A
    5. 1.5 Direct Command Summary
      1. 1.5.1 Disabling Auto Refresh
  5. 2Subcommands
    1. 2.1 DEVICE_NUMBER - 0x0001
    2. 2.2 FET_ENABLE - 0x0022
    3. 2.3 RESET - 0x0012
    4. 2.4 CB_ACTIVE_CELLS - 0x0083
    5. 2.5 Subcommand Summary
  6. 3Reading and Writing RAM Registers
    1. 3.1 Read Enabled Protections A
    2. 3.2 Enter CONFIG_UPDATE Mode
    3. 3.3 Write Enabled Protections A
    4. 3.4 Write VCell Mode
    5. 3.5 Exit CONFIG_UPDATE Mode
    6. 3.6 Reading and Writing RAM Registers Summary
  7. 4I2C With CRC
  8. 5Simple Code Examples
  9. 6References

Direct Command Summary

The Command Sequence module in the BQStudio software enables you to write a custom command frame. This tool can also be used to create and save command sequences. The Transaction Log in Figure 1-5 shows all of the commands that have been covered so far.

GUID-20220822-SS0I-K7JD-BGH9-XGVS3CSHQHFW-low.pngFigure 1-5 BQStudio Showing Execution of Multiple Direct Commands