SLUSCQ2D October 2017 – June 2020
PRODUCTION DATA.
Figure 29 shows the response time of the disable function. It is recommended to bypass using a ≈1nF low ESR/ESL capacitor close to DIS pin when connecting DIS pin to a micro controller with distance. For more information, see Disable Pin.