SLUSCQ2D October 2017 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRISE | Output rise time, 20% to 80% measured points | COUT = 1.8 nF | 6 | 16 | ns | |
tFALL | Output fall time, 90% to 10% measured points | COUT = 1.8 nF | 7 | 12 | ns | |
tPWmin | Minimum pulse width | Output off for less than minimum, COUT = 0 pF | 20 | ns | ||
tPDHL | Propagation delay from INx to OUTx falling edges | 19 | 30 | ns | ||
tPDLH | Propagation delay from INx to OUTx rising edges | 19 | 30 | ns | ||
tPWD | Pulse width distortion |tPDLH – tPDHL| | 6 | ns | |||
tDM | Propagation delays matching between VOUTA, VOUTB | f = 100 kHz | 5 | ns | ||
tVDD+ to OUT | VDDA, VDDB Power-up Delay Time: UVLO Rise to OUTA, OUTB. See Figure 32 | INA or INB tied to VCCI | 50 | 100 | us | |
|CMH| | High-level common-mode transient immunity | INA and INB both are tied to VCCI; VCM=1500V; (See CMTI Testing) | 100 | V/ns | ||
|CML| | Low-level common-mode transient immunity | INA and INB both are tied to GND; VCM=1500V; (See CMTI Testing) | 100 |