SLUU818A
April 2012 – February 2022
TPS51219
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
5
Test Procedure
5.1
Line/Load Regulation and Efficiency Measurement Procedure
5.2
List of Test Points
5.3
Equipment Shutdown
6
Performance Data and Typical Characteristic Curves
6.1
Efficiency
6.2
Load Regulation
6.3
Line Regulation
6.4
Load Transient
6.5
Output Ripple
6.6
Switch Node Voltage
6.7
Turn-On/Turn-Off Waveform
6.8
Output 0.5-V Prebias Turnon Waveform
7
EVM Assembly Drawing and PCB Layout
8
Bill of Materials
9
Revision History
1.1
Typical Applications
Notebook computers
I/O supplies
System power supplies