SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OTF | Threshold | U1 | 0 | 150 | 80 | °C |
Description: This parameter sets the FET Overtemperature threshold. When the FET temperature is greater than or equal to this threshold for Protections:OTF:Delay seconds, the protection is triggered.