SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | UTINT | Threshold | I1 | –40 | 120 | –20 | °C |
Description: This parameter sets the Internal Undertemperature threshold. When the internal temperature is less than or equal to this threshold for Protections:UTINT:Delay seconds, the protection is triggered.