SLUUBY2B September 2020 – May 2022 BQ76952
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCDL | RSVD_0 | RSVD_0 | VIMA | VIMR | 2LVL | DFETF | CFETF |
Description: Provides individual fault signals when enabled Permanent Fail faults have triggered.
| Bit | Field | Description |
|---|---|---|
| 7 | SCDL | Short Circuit in Discharge Latch Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
| 4 | VIMA | Voltage Imbalance Active Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
| 3 | VIMR | Voltage Imbalance at Rest Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
| 2 | 2LVL | Second Level Protector Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
| 1 | DFETF | Discharge FET Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
| 0 | CFETF | Charge FET Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |