SLUUC04A February 2019 – June 2021
Figure 6-1 and Figure 6-2 show the start-up waveforms with 0-A and 8-A loading for the TPS568230EVM board. The applied input voltage is 12 V. Once the EN is high, Vout ramps up.
Figure 6-1 Power Up with 0 A
Figure 6-2 Power Up with 8 A