SLUUC04A February   2019  – June 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Schematic and List of Materials
  5. 4Board Layout
  6. 5Bench Test Setup conditions
    1. 5.1 Headers Description and Jumper Placement.
    2. 5.2 Power-Up Procedure
  7. 6Test Waveform
    1. 6.1 Power Up
    2. 6.2 Power Down
    3. 6.3 Output Voltage Ripple
    4. 6.4 Load Transient
    5. 6.5 Thermal
  8. 7Revision History

Headers Description and Jumper Placement.

The TPS568230EVM header description is as Figure 5-1. A power supply capable of supplying greater than 4 A must be connected to J1 through a pair of 20-AWG wires or better. The load must be connected to J2 through a pair of 20-AWG wires or better. The maximum load current capability is 8 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP3 providing a convenient ground reference. TP8 is used to monitor the output voltage with TP9 as the ground reference.

GUID-851A0615-9D87-46A0-8CF6-4187CF0CCB2E-low.gifFigure 5-1 Headers Description and Jumper Placement

Connector and test point description is as Table 5-1.

Table 5-1 Input and Output Connection
#FUNCTIONDESCRIPTION
J1VIN connectorVIN power
J2VOUT connectorVOUT power
J3Internal/external Soft Start selectionWhen short J3, IC uses external SS by charging the cap C6. When float J3, IC uses internal SS.
J4Enable controlMiddle pin is Buck Enable PIN. When this PIN is floating, the IC is disable. When the jumper short EN on, IC is enable. When the jumper short EN off, IC is disable.
J5Mode selectionThis EVM provides three kinds of mode. When short FCCM, IC works with forced continue current mode. Frequency is 600kHz. When short OOA, IC works with out of audio mode, frequency is 600kHz. When short ECO, IC works with pulse skip mode, frequency is 600kHz.
TP1VCC test pointTest VCC
TP2VIN test pointTest VIN
TP3/5/9/11/13/16/17GND connector
TP4VIN connectorVIN power
TP6PGOOD test pointTest PGOOD
TP7SW test pointTest SW
TP8VOUT test pointTest VOUT
TP10VOUT connectorVOUT loading
TP12Loop test pointtest loop
TP15Enable test pointtest Enable signal