SLUUC37D July 2019 – June 2025
The BQ79616EVMs are connected using 4-position Molex connectors. There is a high side (J11) and low side (J10) communication connector available on each device. By default, the isolation filters for the vertical interface are set to cap only configuration. The user can change this by populating/depopulating components. For example, the user can depopulate resistors R69, R79, R72, and R74 to use the on board choke in series with the capacitors. There are also footprints to populate a transformer on the bottom of the PCB board. More details can be found in the schematic near the bottom of this user guide.
| Connection Name | BQ79616EVM High Side | BQ79616EVM Low Side |
|---|---|---|
| COMH_N/COML_N | J11 pin 4 | J10 pin 1 |
| COMH_P/COML_P | J11 pin 3 | J10 pin 2 |