SLUUC91B may   2020  – august 2023

 

  1.   1
  2.   TPS23730EVM-093 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2Electrical Specifications
  6. 3Description
  7. 4Schematic and Bill of Materials
  8. 5General Configuration and Description
    1. 5.1 Physical Access
  9. 6TPS23730EVM-093 Performance Data
    1. 6.1 Startup to PSE and DCDC Startup
    2. 6.2 Soft-Stop Response
    3. 6.3 Efficiency
    4. 6.4 Load Regulation
    5. 6.5 Hiccup Performance During an Output Short
    6. 6.6 Bode Plot
  10. 7EVM Assembly Drawings and Layout Guidelines
    1. 7.1 PCB Drawings
    2. 7.2 Layout Guidelines
    3. 7.3 EMI Containment
  11. 8Bill of Materials
  12. 9Revision History

Introduction

The TPS23730EVM-093 allows reference circuitry evaluation of the TPS23730 device and contains input and output power connectors and an array of onboard test points for circuit evaluation.