SLUUC91B may   2020  – august 2023

 

  1.   1
  2.   TPS23730EVM-093 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2Electrical Specifications
  6. 3Description
  7. 4Schematic and Bill of Materials
  8. 5General Configuration and Description
    1. 5.1 Physical Access
  9. 6TPS23730EVM-093 Performance Data
    1. 6.1 Startup to PSE and DCDC Startup
    2. 6.2 Soft-Stop Response
    3. 6.3 Efficiency
    4. 6.4 Load Regulation
    5. 6.5 Hiccup Performance During an Output Short
    6. 6.6 Bode Plot
  10. 7EVM Assembly Drawings and Layout Guidelines
    1. 7.1 PCB Drawings
    2. 7.2 Layout Guidelines
    3. 7.3 EMI Containment
  11. 8Bill of Materials
  12. 9Revision History

Description

The TPS23730VM-093 enables full evaluation of the TPS23730 device. Refer to the schematic shown in Figure 4-1 and Figure 4-2. Ethernet power is applied from J2 and is dropped to the bridge rectifier (Q1-Q4, D1-D4 and other passives). The Power over Ethernet (PoE) transformer needed to transfer power or data is T1. The Bob Smith Terminations help balance the Ethernet cabled impedance and are critical for ESD and EMI or EMC performance. The EMI or EMC filter and transient protection for the TPS23730 device are at the output of the bridge rectifier.

Input power can also be applied at J3 from a DC source when power at J1 is not present.

The TPS23703 (U1) PD and DC-to-DC converter circuitry is shown in Figure 1. R36 provides the detection signature. The switched side of the PD controller is to the right of U1. The TPS23730 RTN pins provides inrush limited turn on and charge of the bulk capacitor, C19.

The DC-to-DC converter is a high-efficiency active clamp forward converter.

R43 provides a means for error injection to measure the frequency response of the converter.