SLUUCD3A September 2020 – April 2021
Table 2-1 lists the electrical performance specifications in room temperature (20 to 25°C). Characteristics are given for an input voltage of VIN = 12 V, unless otherwise specified.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 5 | 12 | 18 | V | |
| Full load input current | IOUT = 10 A | 1.13 | A | ||
| Full load input current | VIN = 5 V, IOUT = 10 A | 2.6 | A | ||
| No load input current | IOUT = 0 A, switching enabled | 65 | mA | ||
| Enable switching threshold | Set by default resistor divider, JP4 pins 3 and 4 shorted | 4.7 | V | ||
| Disable switching threshold | Set by default resistor divider, JP4 pins 3 and 4 shorted | 4.22 | V | ||
| Output Characteristics | |||||
| Output voltage, VOUT | 1.2 | V | |||
| Output load current, IOUT | 0 | 10 | A | ||
| Output voltage regulation | Line Regulation: VIN = 5 V to 18 V | 0.1% | |||
| Load Regulation: IOUT = 0 A to 10 A | 0.1% | ||||
| Output voltage ripple | IOUT = 10 A | 7 | mVpp | ||
| Output voltage undershoot | IOUT = 2.5-A to 7.5-A step at 10 A/µs | 90 | mV | ||
| Output voltage overshoot | IOUT = 7.5-A to 2.5-A step at 10 A/µs | 90 | mV | ||
| Output overcurrent fault threshold | Phase current limit programmed by MSEL2 | 14 | A | ||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MSEL1 | 650 | kHz | ||
| Full load efficiency, VOUT(1) | IOUT = 10 A | 89.2% | |||
| Operating case temperature | IOUT = 10 A, 10 minute soak | 37 | °C | ||
| Loop bandwidth | IOUT = 10 A | 37 | kHz | ||
| Phase margin | 61 | ° | |||
| PMBus Interface and Pin-Strapping | |||||
| PMBus address | Programmed by NVM and ADRSEL | 36 | Decimal | ||
| Voltage reference | Default setting of VOUT_COMMAND programmed by VSEL | 1.2 | V | ||
| Soft-start time (TON_RISE) | Default setting of TON_RISE programmed by MSEL2 | 3 | ms | ||