SLUUCD3A September 2020 – April 2021
Table 9-1 lists the BOM for the TPS546A24AEVM-1PH.
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR132 | Any | ||
| C2, C3, C18, C19 | 4 | 100uF | CAP, CERM, 100 µF, 6.3 V,+/- 20%, X7S, 1210 | 1210 | GRM32EC70J107ME15L | MuRata |
| C9 | 1 | 100uF | CAP, AL, 100 uF, 35 V, +/- 20%, 0.15 ohm, SMD | SMT Radial G | EEE-FC1V101P | Panasonic |
| C10, C11, C24, C25 | 4 | 22uF | CAP, CERM, 22 uF, 25 V, +/- 10%, X6S, 1210 | 1210 | GRM32EC81E226KE15L | MuRata |
| C12, C13, C26 | 3 | 6800pF | CAP, CERM, 6800 pF, 50 V,+/- 10%, X7R, 0402 | 0402 | GCM155R71H682KA55D | MuRata |
| C14 | 1 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
| C15 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K5RACTU | Kemet |
| C16 | 1 | 1000pF | CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 | 0603 | 06031C102JAT2A | AVX |
| C27 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 | 0603 | C0603C475K8PACTU | Kemet |
| C29 | 1 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C1608C0G1H101J080AE | TDK |
| C30 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | EMK107BB7225KA-T | Taiyo Yuden |
| C32 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
| C34, C35, C37, C39 | 4 | 2.2uF | CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7S, 0603 | 0603 | GRM188C71E225KE11D | MuRata |
| C36 | 1 | 0.22uF | CAP, CERM, 0.22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71C224KE02D | MuRata |
| C38 | 1 | 10uF | CAP, CERM, 10 µF, 25 V,+/- 20%, X6S, 0805 | 0805 | GRM21BC81E106ME51L | MuRata |
| D1, D2 | 2 | 30V | Diode, Schottky, 30 V, 2 A, AEC-Q101, SOD-123FL | SOD-123FL | MBR230LSFT1G | ON Semiconductor |
| D3 | 1 | DIODE ARRAY SCHOTTKY 40V SOT363 | SOT363 | SD103ATW-7-F | Diodes | |
| H5, H6, H7, H8 | 4 | Bumpon, Hemisphere, 0.375 X 0.235, Black | Black Bumpon | SJ61A2 | 3M | |
| J1 | 1 | Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT | MICRO USB CONN, R/A | 1981568-1 | TE Connectivity | |
| J2 | 1 | Header (shrouded), 100mil, 5x2, Gold, TH | 5x2 Shrouded header | 5103308-1 | TE Connectivity | |
| JP3 | 1 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| JP4 | 1 | Header, 100mil, 3x2, Gold, TH | Sullins 100mil, 2x3, 230 mil above insulator | PBC03DAAN | Sullins Connector Solutions | |
| L1 | 1 | 680nH | Inductor, Shielded, Composite, 680 nH, 37 A, 0.0014 ohm, SMD | 8.1 x 8 x 8.6mm | XAL8080-681MEB | Coilcraft |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| LED1 | 1 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
| Q1 | 1 | 30V | MOSFET, 2-CH, N/P-CH, 30 V, 0.65 A, SOT-363 | SOT-363 | DMC3400SDW-7 | Diodes Inc. |
| R1 | 1 | 30.1k | RES, 30.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040230K1FKED | Vishay-Dale |
| R2 | 1 | 8.66k | RES, 8.66 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04028K66FKED | Vishay-Dale |
| R3, R4 | 2 | 10 | RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0JNEA | Vishay-Dale |
| R6, R13, R19 | 3 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| R8 | 1 | 68.1k | RES, 68.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040268K1FKED | Vishay-Dale |
| R11 | 1 | 3.16k | RES, 3.16 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04023K16FKED | Vishay-Dale |
| R12 | 1 | 5.62k | RES, 5.62 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04025K62FKED | Vishay-Dale |
| R14 | 1 | 1.0 | RES, 1.0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12061R00JNEA | Vishay-Dale |
| R18, R23 | 2 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R20 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0710KL | Yageo America |
| R21, R22 | 2 | 100 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100RFKEA | Vishay-Dale |
| R24, R25 | 2 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEAHP | Vishay-Dale |
| R28 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| SH-JP3, SH-JP4 | 2 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| SMB1, SMB2 | 2 | Connector, Receptacle, 50 ohm, TH | SMB Connector | SMBR004D00 | JAE Electronics | |
| T1 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| T2, T3, T6, T7 | 4 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
| TP1, TP12, TP13, TP23, TP24, TP27 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP2, TP15, TP18, TP19, TP20, TP21, TP26 | 7 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| TP3, TP4, TP5, TP6, TP9, TP10, TP11, TP14, TP16, TP17, TP22, TP25 | 12 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
| U1 | 1 | 2.95-16V 10A PMBUS Stackable Synchronous Buck Converter, RVF0040A (LQFN-CLIP-40) | RVF0040A | TPS546A24ARVFR | Texas Instruments | |
| U2 | 1 | 5 V, Step-Up Charge Pump Regulator, 140 mA, 2.7 to 5.5 V Input, -40 to 85 degC, 6-pin SON (DRV6), Green (RoHS & no Sb/Br) | DRV0006A | TPS60150DRVR | Texas Instruments | |
| C1, C17 | 0 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, +/- 20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
| C4, C5, C6, C7, C20 | 0 | 100uF | CAP, CERM, 100 µF, 6.3 V,+/- 20%, X7S, 1210 | 1210 | GRM32EC70J107ME15L | MuRata |
| C8 | 0 | 100uF | CAP, AL, 100 uF, 35 V, +/- 20%, 0.15 ohm, SMD | SMT Radial G | EEE-FC1V101P | Panasonic |
| C21, C22, C23 | 0 | 47uF | CAP, CERM, 47 uF, 10 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71A476KE15L | MuRata |
| C28 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K5RACTU | Kemet |
| C31, C33 | 0 | 33pF | CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C330J5GACTU | Kemet |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| JP1, JP2 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity | |
| R5, R7, R9, R10 | 0 | 10.5k | RES, 10.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K5FKED | Vishay-Dale |
| R15, R16 | 0 | 100 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100RFKEA | Vishay-Dale |
| R17 | 0 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R26, R27, R29, R30, R31 | 0 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| SH-JP1, SH-JP2 | 0 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| SMB3 | 0 | Connector, Receptacle, 50 ohm, TH | SMB Connector | SMBR004D00 | JAE Electronics | |
| T4, T5 | 0 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
| TP7, TP8 | 0 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP28 | 0 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone |