SLUUCD3A September   2020  – April 2021

 

  1.   Trademarks
  2. 1 Description
    1. 1.1 Before You Begin
    2. 1.2 Typical Applications
    3. 1.3 Features
  3. 2 Electrical Performance Specifications
  4. 3 Schematic
  5. 4 Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
      1. 4.2.1 Voltage Source
      2. 4.2.2 Multimeters
      3. 4.2.3 Output Load
      4. 4.2.4 Oscilloscope
      5. 4.2.5 Fan
      6. 4.2.6 USB-to-GPIO Interface Adapter
      7. 4.2.7 Recommended Wire Gauge
    3. 4.3 Tip and Barrel Measurement
    4. 4.4 List of Test Points, Jumpers, and Connectors
    5. 4.5 Evaluating Split Rail Input
    6. 4.6 Configuring EVM to Overdrive VDD5
    7. 4.7 Powering from a Single 3.3-V Input Power Supply
  6. 5 EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  7. 6 Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency Measurement Test Points
    3. 6.3 Control Loop Gain and Phase Measurement Procedure
  8. 7 Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load and Line Regulation (Measured Between TP27 and TP26)
    3. 7.3  Transient Response
    4. 7.4  Control Loop Bode Plot
    5. 7.5  Output Ripple
    6. 7.6  Power MOSFET Drain-Source Voltage
    7. 7.7  Control On
    8. 7.8  Control Off
    9. 7.9  Control On With Pre-biased Output
    10. 7.10 Thermal Image
  9. 8 EVM Assembly Drawing and PCB Layout
  10. 9 Bill of Materials
  11. 10Using the Fusion GUI
    1. 10.1  Opening the Fusion GUI
    2. 10.2  General Settings
    3. 10.3  Changing ON_OFF_CONFIG
    4. 10.4  Pop-up for Some Commands While Conversion is Enabled
    5. 10.5  SMBALERT# Mask
    6. 10.6  Device Info
    7. 10.7  Phase Commands
    8. 10.8  All Config
    9. 10.9  Pin Strapping
    10. 10.10 Monitor
    11. 10.11 Status
  12. 11Revision History

Control Loop Gain and Phase Measurement Procedure

The TPS546A24AEVM-1PH includes a 100.0-Ω series resistor in the feedback loop for VOUT. The resistor is accessible at the test points TP16 and TP17 for loop response analysis. These test points should be used during loop response measurements as the perturbation injecting points for the loop . See the description in Table 6-2.

Table 6-2 List of Test Points for Loop Response Measurements
Test Point Node Name Description Comment
TP16 CH_A Input to feedback divider of VOUT The amplitude of the perturbation at this node should be limited to less than 30 mV
TP17 CH_B Resulting output of VOUT Bode can be measured by a network analyzer with a CH_B/CH_A configuration

Measure the loop response with the following procedure:

  1. Set up the EVM as described in Section 4.2.
  2. For VOUT, connect the isolation transformer of the network analyzer from TP16 to TP17.
  3. Connect the input signal measurement probe to TP16. Connect the output signal measurement probe to TP17.
  4. Connect the ground leads of both probe channels to TP18.
  5. On the network analyzer, measure the Bode as TP17/TP16 (Out/In).