SLUUCD5 January 2023 BQ27427
This subcommand can be useful for system level debug or test purposes. It instructs the fuel gauge to pulse the GPOUT pin for approximately 1 ms within 1 second of receiving the command.
The GPOUT pin must be configured for the SOC_INT output function with the OpConfig [BATLOWEN] bit cleared.