SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
IT Cfg | 80 | 47 | U1 | Max % Default Qmax | 0 | 255 | 120 | % |
Provides an upper limit to the value to which Qmax can be learned. The default value is sufficient for most applications.