SLUUCE9A December 2020 – April 2021
A summary of the TPS543820EVM performance characteristics is provided in Table 1-2 and Table 1-3. The TPS543820EVM is designed and tested for VIN = 4 V to 18 V. Characteristics are given for an input voltage of VIN = 12 V and an output voltage of 1.0 V, unless otherwise specified. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise noted.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN voltage range | 4 | 12 | 13.2(1) | V | ||
| Input current | VIN = 12 V, IO = 0 A | 14 | mA | |||
| VIN = 5 V, IO = 8 A | 1.90 | A | ||||
| VIN start voltage | Set by internal UVLO | 3.95 | V | |||
| VIN stop voltage | Set by internal UVLO | 3.8 | V | |||
| Output voltage setpoint | 1.005 | V | ||||
| Output current range | VIN = 4 V to 13.2 V | 0 | 8 | A | ||
| Line and load regulation | VIN = 4 V to 13.2 V, IO = 0 A to 8 A | +0.1%, -0.3% | ||||
| Load transient response | IO = 1.5 A to 4.5 A | Voltage change | –25 | mV | ||
| Recovery time to within ±0.5% | 70 | µs | ||||
| IO = 4.5 A to 1.5 A | Voltage change | 25 | mV | |||
| Recovery time to within ±0.5% | 70 | µs | ||||
| Loop bandwidth | RO = 0.2 Ω | 201 | kHz | |||
| Phase margin | 50 | degrees | ||||
| Input ripple voltage | IO = 6 A | 70 | mVPP | |||
| Output ripple voltage | IO = 6 A | 9 | mVPP | |||
| Output rise time | Set by MODE pin resistor | 1 | ms | |||
| Current limit | Set by MODE pin resistor | High | ||||
| Switching frequency (fSW) | Set by FSEL pin resistor | 1500 | kHz | |||
| Peak efficiency | VIN = 5 V, IO = 2.5 A | 91.2% | ||||
| VIN = 12 V, IO = 3.5 A | 87.0% | |||||
| IC case temperature | VIN = 12 V, IO = 8 A, 15-minute soak | 58.8 | °C | |||
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN voltage range | 4 | 12 | 18 | V | ||
| Input current | VIN = 12 V, IO = 0 A | 11 | mA | |||
| VIN = 5 V, IO = 8 A | 1.90 | A | ||||
| VIN start voltage | Set by EN pin resistor divider | 4.53 | V | |||
| VIN stop voltage | Set by EN pin resistor divider | 3.98 | V | |||
| Output voltage setpoint | J14 short pins 1 and 2 | 1.003 | V | |||
| Output current range | VIN = 4 V to 18 V | 0 | 8 | A | ||
| Line and load regulation | VIN = 4 V to 18 V, IO = 0 A to 8 A | ±0.1% | ||||
| Load transient response | IO = 1.5 A to 4.5 A | Voltage change | –28 | mV | ||
| Recovery time to within ±0.5% | 60 | µs | ||||
| IO = 4.5 A to 1.5 A | Voltage change | 25 | mV | |||
| Recovery time to within ±0.5% | 60 | µs | ||||
| Loop bandwidth | RO = 0.2 Ω, J18 short pins 3 and 4 | 140 | kHz | |||
| Phase margin | 56 | degrees | ||||
| Input ripple voltage | IO = 6 A | 90 | mVPP | |||
| Output ripple voltage | IO = 6 A | 6 | mVPP | |||
| Output rise time | Set by MODE pin resistor, All default J18 options | 1 | ms | |||
| Current limit | Set by MODE pin resistor, J18 short pins 1 and 2, 3 and 4, or 5 and 6 | High | ||||
| Switching frequency (fSW) | Set by FSEL pin resistor, J17 short pins 3 and 4 | 1000 | kHz | |||
| Peak efficiency | VIN = 5 V, IO = 2 A | 92.4% | ||||
| VIN = 12 V, IO = 3 A | 89.3% | |||||
| IC case temperature | VIN = 12 V, IO = 8 A, 15-minute soak | 53.6 | °C | |||