SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | SOTF | Threshold | U1 | 0 | 150 | 85 | °C |
Description: This parameter sets the Safety Overtemperature FET Permanent Fail threshold. When the FET temperature is greater than or equal to Permanent Fail:SOTF:Threshold for Permanent Fail:SOTF:Delay seconds, the SOTF Permanent Fail is triggered.