SLUUCO9A April 2023 – November 2023 BQ28Z620
This command returns the serial number of the pack, as programmed in data flash.
Status | Condition | Action |
---|---|---|
Enable | 0x004E to MACSubcmd() | Returns the value stored in Serial Number |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
I2C Configuration | Data | Serial Number | H2 | 0x0000 | 0xFFFF | 0x0001 | — | Serial number of the pack |