SLUUCO9A April 2023 – November 2023 BQ28Z620
This command returns the assigned pack name, as programmed in data flash.
Status | Condition | Action |
---|---|---|
Enable | 0x004A to MACSubcmd() | Returns the value stored in Device Name |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
I2C Configuration | Data | Device Name | S21 | — | — | bq28z620 | ASCII | Assigned pack name |