SLUUCQ5 March   2023 BQ28Z620

 

  1. 1BQ28Z620EVM 1- to 2-Series Li-Ion Battery Pack Manager Evaluation Module
    1. 1.1 Features
      1. 1.1.1 Kit Contents
      2. 1.1.2 Ordering Information
      3. 1.1.3 Documentation
      4. 1.1.4 BQ28Z620 and BQ294502 Circuit Module Performance Specification Summary
    2. 1.2 BQ28Z620EVM Quick Start Guide
      1. 1.2.1 Items Needed for EVM Setup and Evaluation
      2. 1.2.2 Software Installation
      3. 1.2.3 EVM Connections Module Connections
    3. 1.3 Battery Management Studio
      1. 1.3.1 Starting the Program
      2. 1.3.2 Registers Screen
      3. 1.3.3 Data Memory Screen
      4. 1.3.4 Calibration Screen
        1. 1.3.4.1 Voltage Calibration
        2. 1.3.4.2 Temperature Calibration
        3. 1.3.4.3 Current Calibration
      5. 1.3.5 Authentication Screen
      6. 1.3.6 Chemistry Selection
      7. 1.3.7 Programming Screen
        1. 1.3.7.1 Programming the Flash Memory
        2. 1.3.7.2 Generating The Golden Image
      8. 1.3.8 Advanced Comm I2C Screen
      9. 1.3.9 Watch Screen
    4. 1.4 Circuit Module Physical Layouts and Bill of Materials
      1. 1.4.1 Board Layout
      2. 1.4.2 Bill of Materials
      3. 1.4.3 Schematic
      4. 1.4.4 Testing Fuse-Blowing Circuit
  2. 2Revision History

Voltage Calibration

  • Measure the voltage from Cell 1 to 1N and enter this value in the Applied Cell 1 Voltage field and select the Calibrate Voltage box.
  • Measure the voltage from Bat+ (2P) to Bat– (1N) and enter this value in the Applied Battery Voltage field and select the Calibrate Battery Voltage box.
  • Measure the voltage from Pack+ to Pack– and enter this value in the Applied Pack Voltage field and select the Calibrate Pack Voltage box. If the voltage is not present, then turn the charge and discharge FETs on by entering a 0x22 command in the Manufacturer Access register on the Register screen.
  • Press the Calibrate Gas Gauge button to calibrate the voltage measurement system.
  • Deselect the Calibrate Voltage