SLUUCQ5 March   2023 BQ28Z620

 

  1. 1BQ28Z620EVM 1- to 2-Series Li-Ion Battery Pack Manager Evaluation Module
    1. 1.1 Features
      1. 1.1.1 Kit Contents
      2. 1.1.2 Ordering Information
      3. 1.1.3 Documentation
      4. 1.1.4 BQ28Z620 and BQ294502 Circuit Module Performance Specification Summary
    2. 1.2 BQ28Z620EVM Quick Start Guide
      1. 1.2.1 Items Needed for EVM Setup and Evaluation
      2. 1.2.2 Software Installation
      3. 1.2.3 EVM Connections Module Connections
    3. 1.3 Battery Management Studio
      1. 1.3.1 Starting the Program
      2. 1.3.2 Registers Screen
      3. 1.3.3 Data Memory Screen
      4. 1.3.4 Calibration Screen
        1. 1.3.4.1 Voltage Calibration
        2. 1.3.4.2 Temperature Calibration
        3. 1.3.4.3 Current Calibration
      5. 1.3.5 Authentication Screen
      6. 1.3.6 Chemistry Selection
      7. 1.3.7 Programming Screen
        1. 1.3.7.1 Programming the Flash Memory
        2. 1.3.7.2 Generating The Golden Image
      8. 1.3.8 Advanced Comm I2C Screen
      9. 1.3.9 Watch Screen
    4. 1.4 Circuit Module Physical Layouts and Bill of Materials
      1. 1.4.1 Board Layout
      2. 1.4.2 Bill of Materials
      3. 1.4.3 Schematic
      4. 1.4.4 Testing Fuse-Blowing Circuit
  2. 2Revision History

Calibration Screen

The voltages, temperatures, and currents should be calibrated to provide good gauging performance. Press the Calibration button while in the “Show Advanced view mode” to select the Advanced Calibration window. See Figure 1-6. If in the “Show basic view mode”, the basic calibration window shows when the Calibration button is clicked. The Advanced Calibration window enables the internal temperature sensor as well as the external thermistor to be calibrated.

Note:

For best results, please use a power supply with a 1mV and 1mA accuracy.

GUID-76AA9B47-8702-4BC2-9FD7-F67E163251AB-low.png Figure 1-6 Calibration Screen