SLUUCS3 February 2023 LM2105
#GUID-AF722340-96FA-4882-93E8-B59B3E5B7F21/SLUUBM28173 displays the two-channel function generator settings.
| Mode | Frequency | Width | Delay | High | Low | Output Impedance | |
|---|---|---|---|---|---|---|---|
| Channel A | Pulse | 100 kHz | 2.5 µs | 0 us | 5 V | 0 V | High Z |
| Channel B | 2.5 µs | 5 µs |