SLUUCS3 February   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
  4. 2 Description
    1. 2.1 Features
    2. 2.2 I/O Description
  5. 3 Electrical Specifications
  6. 4 Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multimeter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  7. 5 Power-Up and Power-Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  8. 6 Operation With External Bootstrap Diode
  9. 7 Typical Performance Waveforms (CL = 1000 pF)
    1. 7.1 Propagation Delays
  10. 8 Schematic
  11. 9 Layout Diagrams
  12. 10Bill of Materials

Features

The EVM supports the following features:

  • EVM for the low-voltage features of the LM2105 gate driver
  • 5-V to 18-V VCC power supply range
  • TTL and CMOS compatible inputs
  • PCB layout optimized for bias supply bypassing cap, gate-drive resistance selection
  • Capacitive load, external gate drive resistor and diode for gate drive network evaluation
  • Allows quick verification of most of the data sheet parameters
  • Test points allow probing all the key pins of the LM2105