SLUUCX3 august 2023 TPS51385
TPS51385 is the main device on the EVM board. The TPS51385 is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, OOA light load operation with > 25-kHz switching frequency, D-CAP3control mode with good line, load regulation, and does not require external compensation.