SLUUCX3 august 2023 TPS51385
The following table displays the TPS51385EVM bill of materials.
Designator | Qty | Description | Part Number | Manufacturer(1) |
---|---|---|---|---|
C1, C6 | 2 | CAP, CERM, 0.1 µF, 25 V, ±10%, X5R, 0603 | CL10A104KA8NNNC | Samsung Electro-Mechanics |
C4, C5 |
2 |
CAP, CERM, 10 μF, 35 V, ±10%, X5R, 0805 | GRM21BR6YA106KE43L | MuRata |
C7, C8, C9 | 3 | CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
C12 | 1 | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0603 | C0603C220J5GACTU | Kemet |
C13 | 1 | CAP, CERM, 1 μF, 10 V, ±10%, X5R, 0603 | C0603C105K8PACTU | Kemet |
C14 | 1 | CAP, CERM, 0.022 μF, 16 V, ±10%, X7R, 0603 | C0603C220J5GACTU | Kemet |
C15 |
1 |
CAP, CERM, 0.01 μF, 16 V, ±10%, X7R, 0603 | C0603C103K4RACTU | Kemet |
D1 | 1 | Diode, Zener, 5.1 V, 200 mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 × 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1, J2 | 2 | Terminal Block, 5.08 mm, 2 × 1, Brass, TH | ED120/2DS | On-Shore Technology |
JP1, JP2 | 2 | Header, 100mil, 2 × 1, Gold, TH | PBC02SAAN | Sullins Connector Solutions |
JP3, JP4 | 2 | Header, 100mil, 3 × 1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
L1 | 1 | Inductor, 1 μH, 14.4 A, 0.0064 Ω, SMD | CMLE063T-1R0MS | Cyntec |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W × 0.250" H – 10,000 per roll | THT-13-457-10 | Brady |
R1, R5 | 2 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R2 |
1 |
RES, 51, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060351R0JNEA |
Vishay-Dale |
R3 | 1 | RES, 100 k, 5%, 0.1 W, 0603 | CRCW0603100KJNEAC | Vishay-Dale |
R4 | 1 | RES, 150 k, 1%, 0.1 W, 0603 | RC0603FR-07150KL | Yageo |
R6 | 1 | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3EKF2002V | Panasonic |
R7, R8, R9 | 3 | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0FKEA | Vishay-Dale |
SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 4 | Shunt, 100 mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP4, TP8, TP10 | 4 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
TP2, TP3, TP5, TP6, TP7, TP11, TP13 | 7 | Test Point, Miniature, Red, TH | 5000 | Keystone |
TP9, TP12, TP14, TP15, TP16 | 5 | Test Point, Miniature, Black, TH | 5001 | Keystone |
U1 | 1 | 4.5-V to 24-V Input, 7-A Synchronous Buck Converter | TPS51385RJNR | Texas Instruments |
C2, C3 | 0 | CAP, CERM, 10 μF, 35 V, ±10%, X5R, 0805 | GRM21BR6YA106KE43L | MuRata |
C10, C11 | 0 | CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |