SLUUCY0A September 2023 – February 2024 TPSM861252 , TPSM861253 , TPSM861257
The TPSM86125x is a single, D-CAP3™ control mode, synchronous buck converter module with input voltage ranging from 3 V to 17 V and supports up to 1 A continuous current. The TPSM861252 operates in Eco-mode and the TPSM861253 and TPSM861257 operates in FCCM mode. The TPSM861253 has a fixed 3.3V Vout, and the TPSM861252/7 has an adjustable output voltage. The TPSM86125xEVM is a fully assembled and tested circuit for evaluating the TPSM86125x converter module.