SLUUCY7 November 2023 BQ25750
The following warnings and cautions are noted for the safety of anyone using or working close to the BQ25750 EVM. Observe all safety precautions.
Warning Caution | The
BQ25750EVM circuit module can become hot during operation due to the
dissipation of heat. Avoid contact with the board. Follow all safety
procedures applicable to your laboratory. CAUTION: Hot surface. Contact can cause burns. Do not
touch! |
|
Warning | The BQ25750EVM does not have an isolation boundary and has smaller clearance and creep than normally used on high-voltage boards. If the user applies high voltage to this board, all terminals are considered high voltage and hazardous when live. Electric shock is possible when connecting the board to live wire. The board must be handled by a professional with care. TI recommends the use of isolated test equipment with safety protection features (such as overvoltage and overcurrent). | |
Warning | High voltages that can cause injury exist on this evaluation module (EVM). Please follow all safety procedures when working on this EVM. Never leave a powered EVM unattended. | |
Warning | High voltage can be present on board capacitors after power down. Check and discharge all on-board energy reservoirs properly after EVM power down. | |
Caution | Do not leave the EVM powered when unattended. |