SLUUD29 July 2024
The TPS6286B10 device is a high-frequency, synchronous step-down converter designed for a small solution-size and high efficiency. The devices focus on high-efficiency, step-down conversion for up to 10A output current. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load-current range. The device is available in a 2mm × 3mm QFN package.
This user’s guide describes the characteristics, operation, and use of TI's evaluation module (EVM) for the TPS6286B10 devices. This user’s guide includes setup instructions for the hardware, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).