SLUUD29 July 2024 TPS6286B10
| MH1 - VIN | Positive input voltage connection from the input supply for the EVM |
| J1-1 – VINsense, J1-2 – GNDsense | Input voltage sense connections, measure the input voltage at this point. |
| MH2 – GND | Input return connection from the input supply for the EVM |
| MH3 – VOUT | Positive output voltage connection |
| J2-1 – VOUTsense, J2-2 - GNDsense | Output voltage sense connections, measure the output voltage at this point. |
| MH4 – GND | Output return connection |
| JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| JP2 – PG | PG pin jumper through a pull up resistor to Vin or Vout. |
| J3 – PG | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
| J3 – I2C | I2C connection configured for being used with the USB2ANY interface. |