SLUUD32A June 2024 – April 2025
Table 2-1 is a description of jumpers functionality.
| Pinheader | Contacts | Jumper Connection | Populated by Default |
|---|---|---|---|
| J2 | 1-2 | PLSR | NO |
| J5 | 1-3 | LED connection to LED1 or GPIO 4 | Yes (LED1) |
| J6 | 1-3 | LED connection to LED2 or GPIO 5 | Yes (LED2) |
| J7 | 1-3 | LED connection to LED3 or GPIO 6 | Yes (LED3) |
| J9 | 1-2 | External LDO to power LEDs (A jumper disables LDO functionality) |
NO |