SLUUD44 June 2025 UCC57142
|
Designator |
Quantity |
Description |
|---|---|---|
|
C2, C7, C13 |
3 |
CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805 |
|
C3 |
1 |
CAP, AL, 47 μF, 50 V, +/- 20%, 0.68 ohm, SMD |
|
C4, C14 |
2 |
CAP, CERM, 4.7 μF, 35 V, +/- 10%, X7R, 0805 |
|
C5 |
1 |
CAP, CERM, 0.22 μF, 50 V, +/- 10%, X7R, 0603 |
|
C8, C9 |
2 |
CAP, CERM, 27 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
|
D1, D2 |
2 |
Diode, Schottky, 40 V, 3 A, SMA |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
|
J1, J2 |
2 |
Header, 2.54 mm, 3x1, Tin, TH |
|
J3 |
1 |
Header, 100mil, 2x2, Tin, TH |
|
J4 |
1 |
Header, 2.54 mm, 2x1, Tin, TH |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
|
R1, R3, R4, R15, R16, R18 |
6 |
RES, 2.2, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
|
R6, R7, R9, R10, R14, R20 |
6 |
RES, 0, 5%, 0.1 W, 0603 |
|
R11, R13 |
2 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
|
R12 |
1 |
RES, 10.0 k, 1%, 0.1 W, 0603 |
|
SH-J1, SH-J3 |
2 |
Shunt, 100mil, Gold plated, Black |
|
TP1, TP2, TP21, TP24, TP25 |
5 |
Test Point, Multipurpose, Orange, TH |
|
TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP22, TP23, TP26, TP27, TP28, TP29, TP30, TP31, TP32 |
25 |
Test Point, Miniature, SMT |
|
TP12, TP20 |
2 |
Test Point, Multipurpose, Yellow, TH |
|
U1 |
1 |
UCC57142AQDBVRQ1 |