SLUUD44 June 2025
The UCC57142EVM out-the-box can be made compatible with the UCC44273 through the following modifications:
Table 2-9 lists how the I/O headers will be used for the UCC44273.
| EVM Header | Function |
|---|---|
| OCP / OCP_IN | IN pin / IN signal input |
| GND_IO | GND pin |
| OUT / Gate | OUT pin / Gate |
| VDD / VCC | OUT pin / unused |
| EN/FLT / EN/FLT_IN | Unused |
| IN / IN_IN | VDD pin / VCC input signal |