SLUUD52 August 2024
Table 2-1 lists the test point functions.
| Test Point | Name | Description |
|---|---|---|
| TP1 | I_IN_P | Positive side of input current sensing point |
| TP2 | VOUT | Monitor output ripple |
| TP3 | I_IN_M | Negative side of input current sensing point |
| TP4 | PVIN | Positive side of input voltage |
| TP5 | SW | Monitor switching node frequency |
| TP6 | PVIN_EFF | Positive side of input voltage sensing point to measure efficiency |
| TP7 | PGND_EFF | PGND of input voltage sensing point to measure efficiency |
| TP8 | PGND | PGND of input voltage |
| TP9 | VOUT_EFF | Positive side of output voltage sensing point to measure efficiency |
| TP10 | BODE_CHB | Measurement point of the receiving end from the frequency response analyzer |
| TP11 | SW | Monitor switching node frequency |
| TP12 | VCC/VDRV | Monitor the voltage on VCC/VDRV pin |
| TP13 | VOUT_REG | Output voltage positive sense point |
| TP14 | VCCEXT | Monitor the voltage on External Bias |
| TP15 | CF/ALRT | Monitor catastrophic fault voltage if CAT_FAULT# is selected |
| TP16 | BODE_CHA | Inject signal from the frequency response analyzer |
| TP17 | PG | Monitor power-good signal |
| TP18 | PGND_REG | Output voltage PGND sense point |
| TP19 | GOSNS | Remote sense reference for PGND |
| TP20 | PGND_EFF | PGND of output voltage sensing point to measure efficiency |
| TP21 | EN | Monitor EN pin signal |
| TP22 | PMB_CLK | Monitor PMBus CLK signal |
| TP23 | PMB_ALERT# | Monitor PMBus ALERT# signal |
| TP24 | PMB_DATA | Monitor PMBus DATA signal |
| TP25 | VCCIO | Monitor external 1V pullup voltage for SVID |
| TP26 | AGND | Monitor external 1V pullup AGND for SVID |
Table 2-2 lists the EVM jumper functions
| Jumper | Name | Description |
|---|---|---|
| J6 | PG_PULLUP | Shunt short to pull up PG to VCC/VDRV |
| J7 | CURRENT SENSE OPTION | Shunt short to connect I_IN_P and I_IN_M to PVIN |
| J9 | EN_SRC | Shunt short pin3 and pin4 to EN from PVIN |
| J12 | ADDR | Shunt short pin1 and pin2 to set PMBus address 0x7Bh |
| All others Jumper | No shunt short |
Table 2-3 lists the EVM connector functions.
| Connector | Name | Description |
|---|---|---|
| J1 | P12_CPU_DIMM | The option to connect to P12V_CPU_DIMM for DIMM input current measurement |
| J2 | P12V_DDR | The option to connect to P12V_DDR for DIMM input current measurement |
| J3 | PVIN | VIN screw terminal to connect input voltage |
| J4 | VOUT | VIN screw terminal to connect output to load |
| J5 | EXTBIAS | Override internal LDO with external 5V bias to improve efficiency |
| J6 | PG PULLUP | PGOOD pullup, 2 pin header to pull up PGood to VCC/VDRV |
| J7 | CUIRRENT SENSE OPTION | Input current sense option. Shunt short to disable input current sense feature |
| J8 | Mini Slammer | Connector block to interface with Mini Slammer |
| J9 | EN_SRC | 2-pin header for enable. Add shunt to connect EN to PVIN and enable the device. Remove shunt to disable device |
| J10 | Mini Slammer | Connector block to interface with Mini Slammer |
| J11 | VORST PULLUP | VORST pullup. 2-pin header to pullup VORST to VCC/VDRV |
| J12 | ADDR | Pin header block to select default PMBus address |
| J13 | PGND | Power ground test point |
| J14 | USB2GPIO | PMBus interface connector to connect the USB to GPIO interface adapter to the EVM |
| J15 | SV_ALRT | 2-pin header for SVID ALERT# line |
| J16 | SV_DIO | 2-pin header for SVID bi-directional data line |
| J17 | SV_CLK | 2-pin header for SVID CLK line |