SLUUD78 October   2025 TPS26744E-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
  6. 2Accessing Development Resources
    1. 2.1 TPS2674x-Q1 Evaluation Modules
    2. 2.2 DCDC Daughtercards
    3. 2.3 TPS2674x-Q1 Firmware
    4. 2.4 Graphical User Interface
  7. 3Suggested Accessories
  8. 4Validation Tests

TPS2674x-Q1 Firmware

TPS2674x-Q1 requires firmware to run the Arm Cortex-M0+ core. The firmware format is referred to as a TI Firmware Update (TFU) image. Texas Instruments provides the base firmware and configuration examples to aid initial system development.

The user may also create a custom configuration tailored to their system needs using the GUI. Consult the Application Customization Tool User's Guide for complete details. Once the base firmware and custom system configuration are combined into a TFU binary file, the final binary image can be flashed to the device.