SLUUDA4
April 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Feedforward Capacitor
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
1.3
Specification
Table 1-2 Performance Specification Summary
Specification
Test Conditions
MIN
TYP
MAX
Unit
Input voltage
2.5
5.5
V
Output voltage
1.8
V
Output current
TPS62A02QEVM-140
0
2
A
TPS62A02AQEVM-140
0
2
A