SLUUDA4 April 2025
C4, C5 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.
C8, C9, and C10 are provided for additional output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. The output capacitance must remain within the recommended range in the device data sheet for proper operation.
C13 and C14 are present between the sense line lines of input supply and output load. C13 and C14 can be used for better EMI performance.